Menu Search

Hinge 30.0 mm 30.0 mm 30% Glass Fibre Reinforced Nylon

Essentra Part Number:

10299876

Manufacturer Part Number:

550054

407 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 11.9329
20 + £ 5.6413
Standard pack: 20

Order any quantity

Total price:

£ 11.93

1 x £ 11.9329

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.5 mm
Overall Length 30.0 mm
Overall Thickness 3.0 mm
Overall Width 30.0 mm
Colour Black
Full Material 30% Glass Fibre Reinforced Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us