Menu Search

Hinge 60.0 mm 60.0 mm 30% Glass Fibre Reinforced Nylon

Essentra Part Number:

10299913

Manufacturer Part Number:

550058

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 29.8989
20 + £ 14.075
Standard pack: 20

Order any quantity

Total price:

£ 29.90

1 x £ 29.8989

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 7.0 mm
Overall Length 60.0 mm
Overall Thickness 6.5 mm
Overall Width 60.0 mm
Colour Black
Full Material 30% Glass Fibre Reinforced Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us