| Quantity | Unit price |
|---|---|
| 4 - 39 | £ 8.1325 |
| 40 + | £ 3.7561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 1.5 mm |
|---|---|
| Leaf Thickness | 0.059 in |
| Overall Length | 30.0 mm |
| Overall Length | 1.181 in |
| Overall Width | 45.0 mm |
| Overall Width | 1.772 in |
| Colour | Silver |
| Finish | Polished |
| Leaf Shape | Rounded |
| Full Material | 304 Stainless Steel |
| Number of Mounting Holes | 4 |
| Pin Material | Stainless Steel |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue