Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
10260296 £ 1.2232 - £ 1.2487 4284 In stock
8.0 mm
64.0 mm
Glass Filled Nylon
37.0 mm
£ 7.5123 - £ 15.946 80 In stock
5.7 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
40.0 mm
£ 5.6827 - £ 12.0448 Request the lead time here
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
80.0 mm
£ 4.4082 - £ 4.4082 80 In stock
11.3 mm
102.0 mm
Glass Filled Nylon
79.0 mm
£ 5.6413 - £ 11.9329 47 In stock
3.5 mm
30.0 mm
30% Glass Fibre Reinforced Nylon
30.0 mm
£ 14.075 - £ 29.8989 Request the lead time here
7.0 mm
60.0 mm
30% Glass Fibre Reinforced Nylon
60.0 mm
10299944 £ 7.9943 - £ 16.956 266 In stock
5.9 mm
50.0 mm
30% Glass Fibre Reinforced Nylon
100.0 mm
10260302 £ 1.3337 - £ 1.3607 1006 In stock
6.0 mm
50.0 mm
Glass Filled Nylon
50.0 mm
£ 9.0006 - £ 19.906 Request the lead time here
6.4 mm
50.0 mm
30% Glass Fibre Reinforced Nylon
50.0 mm
£ 10.3251 - £ 21.9441 116 In stock
7.0 mm
60.0 mm
30% Glass Fibre Reinforced Nylon
60.0 mm
£ 7.7675 - £ 16.4776 35 In stock
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
120.0 mm
£ 1.4047 - £ 1.4327 32 In stock
10.2 mm
48.0 mm
Glass Filled Nylon
47.5 mm
£ 5.5787 - £ 11.8254 Request the lead time here
5.2 mm
80.0 mm
30% Glass Fibre Reinforced Nylon
40.0 mm
10087664 £ 4.2768 - £ 5.9876 948 In stock
4.0 mm
30.0 mm
4
Black Powder Coated
Die Cast Zinc Alloy
Square
30.0 mm
10203668 £ 7.1438 - £ 14.883 5068 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
£ 3.7561 - £ 8.1325 2048 In stock
1.5 mm
30.0 mm
4
Polished
Stainless Steel
Rounded
45.0 mm
10203712 £ 8.1644 - £ 8.1644 Request the lead time here
2.0 mm
175.0 mm
8
Polished
Stainless Steel
Angled
38.0 mm
£ 30.985 - £ 77.4003 18 In stock
3.0 mm
100.0 mm
6
Black Anodised
Aluminium
Rectangular
82.5 mm
£ 19.7589 - £ 41.9382 121 In stock
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
£ 17.2359 - £ 36.5962 Request the lead time here
9.5 mm
131.0 mm
5
Nickel Plated
GF PA
Arrow
108.0 mm
  • of 6
Hinge 37.0 mm 64.0 mm Glass Filled Nylon

10260296

Price Range
£ 1.2487 - £ 1.2232

Stock Levels
4284 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Black
Hinge 40.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

10299883

Price Range
£ 15.946 - £ 7.5123

Stock Levels
80 In stock
Attributes
  • Leaf Thickness
    5.7 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Hinge 80.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

10299920

Price Range
£ 12.0448 - £ 5.6827

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    80.0 mm
  • Colour
    Black
Hinge 79.0 mm 102.0 mm Glass Filled Nylon

10260272

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
80 In stock
Attributes
  • Leaf Thickness
    11.3 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    79.0 mm
  • Colour
    Black
Hinge 30.0 mm 30.0 mm 30% Glass Fibre Reinforced Nylon

10299876

Price Range
£ 11.9329 - £ 5.6413

Stock Levels
47 In stock
Attributes
  • Leaf Thickness
    3.5 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    3.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Hinge 60.0 mm 60.0 mm 30% Glass Fibre Reinforced Nylon

10299913

Price Range
£ 29.8989 - £ 14.075

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 100.0 mm 50.0 mm 30% Glass Fibre Reinforced Nylon

10299944

Price Range
£ 16.956 - £ 7.9943

Stock Levels
266 In stock
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    100.0 mm
  • Colour
    Black
Hinge 50.0 mm 50.0 mm Glass Filled Nylon

10260302

Price Range
£ 1.3607 - £ 1.3337

Stock Levels
1006 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide
Hinge 50.0 mm 50.0 mm 30% Glass Fibre Reinforced Nylon

10299890

Price Range
£ 19.906 - £ 9.0006

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.4 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    5.9 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Hinge 60.0 mm 60.0 mm 30% Glass Fibre Reinforced Nylon

10299906

Price Range
£ 21.9441 - £ 10.3251

Stock Levels
116 In stock
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 120.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

10299937

Price Range
£ 16.4776 - £ 7.7675

Stock Levels
35 In stock
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Hinge 47.5 mm 48.0 mm Glass Filled Nylon

10285091

Price Range
£ 1.4327 - £ 1.4047

Stock Levels
32 In stock
Attributes
  • Leaf Thickness
    10.2 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    47.5 mm
  • Colour
    Black
Leaf Hinge 40.0 mm 80.0 mm 30% Glass Fibre Reinforced Nylon

10299951

Price Range
£ 11.8254 - £ 5.5787

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Leaf Hinge 30.0 mm 30.0 mm Die Cast Zinc Alloy

10087664

Price Range
£ 5.9876 - £ 4.2768

Stock Levels
948 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    7.5 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Leaf Hinge 90.0 mm 60.0 mm 3.0 mm

10203668

Price Range
£ 14.883 - £ 7.1438

Stock Levels
5068 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 45.0 mm 30.0 mm 1.5 mm Silver

10203699

Price Range
£ 8.1325 - £ 3.7561

Stock Levels
2048 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 38.0 mm 175.0 mm 2.0 mm Silver

10203712

Price Range
£ 8.1644 - £ 8.1644

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    175.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 82.5 mm 100.0 mm 3.0 mm Black

10208014

Price Range
£ 77.4003 - £ 30.985

Stock Levels
18 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Colour
    Black
  • Finish
    Black Anodised
Leaf Hinge 55.0 mm 65.0 mm 3.0 mm Clear

10299746

Price Range
£ 41.9382 - £ 19.7589

Stock Levels
121 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
Leaf Hinge 108.0 mm 131.0 mm GF PA

10300008

Price Range
£ 36.5962 - £ 17.2359

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black