Menu Search

Knurled Thumb Nuts - Round/Plastic

In stock

Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.

Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.

Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.

We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.

  • Quick and easy
  • Tool-free installation and removal
  • Colours: Black, White and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Outside Diameter Full Material Overall Height View
10065266 £ 0.163 - £ 0.1672 8890 In stock
M8
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.1956 - £ 0.1956 7600 In stock
M5
Black
10.0 mm
Polyamide 6/6
6.0 mm
10065211 £ 0.0892 - £ 0.0929 1007 In stock
M5
Natural
10.0 mm
Polyamide 6/6
8.0 mm
10065259 £ 0.1672 - £ 0.1715 8918 In stock
M6
Natural
10.0 mm
Polyamide 6/6
8.0 mm
10064573 £ 0.214 - £ 0.214 46900 In stock
M6
Black
16.0 mm
Polyamide 6/6
6.0 mm
£ 0.1545 - £ 0.1573 9275 In stock
M5
Natural
10.0 mm
Polyamide 6/6
6.0 mm
10065235 £ 0.1785 - £ 0.1814 17000 In stock
M4
Natural
20.0 mm
Polyamide 6/6
8.0 mm
£ 0.1399 - £ 0.1431 20072 In stock
M4
Natural
10.0 mm
Polyamide 6/6
6.0 mm
£ 0.1715 - £ 0.1743 11000 In stock
M6
Natural
10.0 mm
Polyamide 6/6
6.0 mm
£ 0.0898 - £ 0.0935 32448 In stock
M6
Natural
10.0 mm
Polyamide 6/6
8.0 mm
10064535 £ 0.1743 - £ 0.1743 12849 In stock
M4
Black
10.0 mm
Polyamide 6/6
6.0 mm
10065204 £ 0.1002 - £ 0.1044 7978 In stock
M4
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.1785 - £ 0.1814 17 In stock
M5
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.2126 - £ 0.2211 5983 In stock
M3
White
12.0 mm
Polyamide 6/6
5.2 mm
£ 0.2834 - £ 0.2962 5546 In stock
M5
White
19.0 mm
Polyamide 6/6
7.7 mm
£ 0.2126 - £ 0.2211 42900 In stock
M3
White
12.0 mm
Polyamide 6/6
7.0 mm
£ 0.2636 - £ 0.2749 400 In stock
M4
White
15.2 mm
Polyamide 6/6
8.0 mm
£ 0.3869 - £ 0.4025 997 In stock
M6
White
20.0 mm
Polyamide 6/6
11.0 mm
£ 0.2211 - £ 0.2296 9647 In stock
M4
White
15.5 mm
Polyamide 6/6
6.0 mm
£ 0.3869 - £ 0.4025 Request the lead time here
M5
White
20.0 mm
Polyamide 6/6
11.0 mm
  • of 2
Knurled Nut M8 10.0 mm 8.0 mm Nylon 6/6 Natural

10065266

Price Range
£ 0.1672 - £ 0.163

Stock Levels
8890 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M5 10.0 mm 6.0 mm Nylon 6/6 Black

10064559

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
7600 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Knurled Nut M5 10.0 mm 8.0 mm Nylon 6/6 Natural

10065211

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
1007 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M6 10.0 mm 8.0 mm Nylon 6/6 Natural

10065259

Price Range
£ 0.1715 - £ 0.1672

Stock Levels
8918 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M6 16.0 mm 6.0 mm Nylon 6/6 Black

10064573

Price Range
£ 0.214 - £ 0.214

Stock Levels
46900 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    16.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Knurled Nut M5 10.0 mm 6.0 mm Nylon 6/6 Natural

10064542

Price Range
£ 0.1573 - £ 0.1545

Stock Levels
9275 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M4 20.0 mm 8.0 mm PA Natural

10065235

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
17000 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    20.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 6.0 mm Nylon 6/6 Natural

10064528

Price Range
£ 0.1431 - £ 0.1399

Stock Levels
20072 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M6 10.0 mm 6.0 mm Nylon 6/6 Natural

10064566

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
11000 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M6 10.0 mm 8.0 mm Nylon 6/6 Natural

10065228

Price Range
£ 0.0935 - £ 0.0898

Stock Levels
32448 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 6.0 mm Nylon 6/6 Black

10064535

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
12849 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 8.0 mm Nylon 6/6 Natural

10065204

Price Range
£ 0.1044 - £ 0.1002

Stock Levels
7978 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M5 10.0 mm 8.0 mm Nylon 6/6 Natural

10065242

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
17 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M3 12.0 mm 5.2 mm PA White

10328385

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
5983 In stock
Attributes
  • Thread Size
    M3
  • Overall Height
    5.2 mm
  • Outside Diameter
    12.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M5 19.0 mm 7.7 mm PA White

10328422

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
5546 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    7.7 mm
  • Outside Diameter
    19.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M3 12.0 mm 7.0 mm PA White

10328378

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
42900 In stock
Attributes
  • Thread Size
    M3
  • Overall Height
    7.0 mm
  • Outside Diameter
    12.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 15.2 mm 8.0 mm PA White

10328392

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
400 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    15.2 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M6 20.0 mm 11.0 mm PA White

10328439

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
997 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    11.0 mm
  • Outside Diameter
    20.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 15.5 mm 6.0 mm PA White

10328408

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
9647 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    15.5 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M5 20.0 mm 11.0 mm PA White

10328415

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    11.0 mm
  • Outside Diameter
    20.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6