Quantity | Unit price |
---|---|
100 - 499 | £ 0.3888 |
500 - 999 | £ 0.3806 |
1000 + | £ 0.3737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Colour | White |
Full Material | Polyamide 6/6 |
Nut Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue