Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1752 |
10000 + | £ 0.1725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M4 |
---|---|
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Colour | Natural |
Full Material | Polyamide 6/6 |
Nut Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue