Quantity | Unit price |
---|---|
100 - 499 | £ 0.2962 |
500 - 999 | £ 0.2905 |
1000 + | £ 0.2834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Overall Height | 0.303 in |
Overall Height | 7.7 mm |
Outside Diameter | 19.0 mm |
Outside Diameter | 0.748 in |
Colour | White |
Full Material | Polyamide 6/6 |
Commodity Code | 3926909790 |
Nut Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue