This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1956 - £ 0.2041 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 1.0517 - £ 1.0517 | Request the lead time here |
0.756 in
19.2 mm
|
Blue
|
0.945 in
24.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
2
|
||
| 499727 | £ 0.3883 - £ 0.3968 | Request the lead time here |
0.437 in
11.1 mm
|
Purple
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
|
| £ 0.944 - £ 0.944 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.925 in
23.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 3.4018 - £ 3.4018 | 100 In stock |
1.063 in
27.0 mm
|
Yellow
|
1.339 in
34.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 4.5924 - £ 4.6916 | Request the lead time here |
1.469 in
37.3 mm
|
Red
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 0.2693 - £ 0.574 | 875 In stock |
0.276 in
7.0 mm
|
Black
|
0.559 in
14.2 mm
|
TPR
|
1.28 in
32.5 mm
|
Without Tab
|
4
|
||
| £ 0.737 - £ 0.7682 | Request the lead time here |
0.61 in
15.5 mm
|
Light Green
|
0.787 in
20.0 mm
|
Silicone
|
0.63 in
16.0 mm
|
|
2
|
||
| 1219732 | £ 0.197 - £ 0.197 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
|
| £ 0.3061 - £ 0.3061 | Request the lead time here |
0.256 in
6.5 mm
|
Orange
|
0.453 in
11.5 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.9525 - £ 0.9525 | Request the lead time here |
0.748 in
19.0 mm
|
Light Blue
|
0.925 in
23.5 mm
|
Silicone
|
0.768 in
19.5 mm
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | Request the lead time here |
0.72 in
18.3 mm
|
Light Blue
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2367 - £ 0.2423 | 1000 In stock |
0.252 in
6.4 mm
|
Red
|
0.437 in
11.1 mm
|
Silicone
|
0.988 in
25.1 mm
|
Without Tab
|
3
|
||
| £ 2.7356 - £ 2.7356 | Request the lead time here |
0.945 in
24.0 mm
|
Pink
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 5.0885 - £ 5.0885 | Request the lead time here |
1.248 in
31.7 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 14.4719 - £ 14.7696 | Request the lead time here |
2.677 in
68.0 mm
|
Green
|
3.228 in
82.0 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
||
| 1219733 | £ 0.2097 - £ 0.214 | Request the lead time here |
0.157 in
4.0 mm
|
Red
|
0.315 in
8.0 mm
|
Silicone
|
0.748 in
19.0 mm
|
Without Tab
|
3
|
|
| 1219737 | £ 2.4096 - £ 2.4663 | Request the lead time here |
0.906 in
23.0 mm
|
Green
|
1.063 in
27.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 3.7703 - £ 3.7703 | Request the lead time here |
1.189 in
30.2 mm
|
Blue
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 5.4145 - £ 5.4145 | Request the lead time here |
1.654 in
42.0 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue