10192245
1219740
| Quantity | Unit price |
|---|---|
| 100 + | £ 3.4018 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 1.063 in |
|---|---|
| d1 | 27.0 mm |
| d2 | 34.0 mm |
| d2 | 1.339 in |
| H | 25.4 mm |
| H | 1 in |
| Finger Tab | Without Tab |
| Material | Silicone |
| Colour | Yellow |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue