10241479
36-38120
| Quantity | Unit price |
|---|---|
| 125 - 1249 | £ 0.574 |
| 1250 + | £ 0.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 7.0 mm |
|---|---|
| d1 | 0.276 in |
| d2 | 0.559 in |
| d2 | 14.2 mm |
| H | 1.28 in |
| H | 32.5 mm |
| Finger Tab | Without Tab |
| Material | TPR |
| Colour | Black |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue