Quantity | Unit price |
---|---|
10 - 99 | £ 14.266 |
100 + | £ 13.9785 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Green |
Compatible Thread Standard | Metric |
Minimum Taper Diameter | 68.0 mm |
Minimum Taper Diameter | 2.677 in |
Overall Height | 38.1 mm |
Overall Height | 1.5 in |
Finger Tab | Without Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue