Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.4139 - £ 0.4309 13804 In stock
3.2 mm
Orange
12.7 mm
Silicone
50.8 mm
2
£ 0.4209 - £ 0.4394 1886 In stock
12.7 mm
Purple
16.7 mm
Silicone
25.4 mm
2
£ 0.214 - £ 0.214 12301 In stock
4.8 mm
Yellow
8.7 mm
Silicone
15.9 mm
2
£ 0.1335 - £ 0.1392 74394 In stock
1.6 mm
Blue
4.8 mm
Silicone
15.9 mm
2
10192160 £ 0.0982 - £ 0.1002 Request the lead time here
0.5 mm
Natural
2.0 mm
Silicone
25.4 mm
Without Tab
3
10335352 £ 2.2906 - £ 2.2906 Request the lead time here
8.0 mm
Natural
14.3 mm
Silicone
25.4 mm
Without Tab
3
£ 3.0616 - £ 3.0616 1000 In stock
26.2 mm
Green
32.0 mm
Silicone
25.4 mm
Without Tab
3
£ 3.1041 - £ 3.175 Request the lead time here
31.0 mm
Black
39.0 mm
EPDM
25.0 mm
2
£ 3.4018 - £ 3.4018 2300 In stock
27.0 mm
Yellow
34.0 mm
Silicone
25.4 mm
Without Tab
3
10293270 £ 0.3883 - £ 0.3968 Request the lead time here
11.1 mm
Purple
15.9 mm
Silicone
22.2 mm
2
£ 0.1956 - £ 0.2041 Request the lead time here
3.2 mm
Pink
6.4 mm
Silicone
25.4 mm
2
£ 0.1729 - £ 0.18 12421 In stock
3.2 mm
Pink
6.4 mm
Silicone
19.1 mm
2
£ 0.2097 - £ 0.2097 23109 In stock
6.2 mm
Yellow
9.2 mm
Silicone
12.8 mm
2
£ 1.0517 - £ 1.0517 1000 In stock
19.2 mm
Blue
24.0 mm
Silicone
25.4 mm
Without Tab
2
10192542 £ 4.2097 - £ 4.2097 Request the lead time here
33.0 mm
Blue
41.0 mm
Silicone
25.4 mm
Without Tab
3
10241462 £ 0.1431 - £ 0.3029 4250 In stock
5.2 mm
Black
10.5 mm
TPR
31.0 mm
Without Tab
4
£ 0.2395 - £ 0.2494 66619 In stock
4.8 mm
Yellow
8.7 mm
Silicone
25.4 mm
2
10288597 £ 0.2225 - £ 0.231 23051 In stock
1.2 mm
Green
5.5 mm
Silicone
38.1 mm
2
£ 38.7241 - £ 38.7241 Request the lead time here
82.6 mm
Black
101.6 mm
EPDM
38.1 mm
1
£ 4.6491 - £ 4.7483 Request the lead time here
38.0 mm
Black
46.0 mm
EPDM
25.0 mm
2
  • of 9
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm Silicone Orange

10293249

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
13804 In stock
Attributes
  • d1
    3.2 mm
  • d2
    12.7 mm
  • H
    50.8 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone Purple

10293287

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
1886 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Yellow

10288627

Price Range
£ 0.214 - £ 0.214

Stock Levels
12301 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Blue

10288573

Price Range
£ 0.1392 - £ 0.1335

Stock Levels
74394 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 0.5 mm 2.0 mm 25.4 mm Silicone Natural

10192160

Price Range
£ 0.1002 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

10335352

Price Range
£ 2.2906 - £ 2.2906

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 26.2 mm 32.0 mm 25.4 mm Silicone Green

10192238

Price Range
£ 3.0616 - £ 3.0616

Stock Levels
1000 In stock
Attributes
  • d1
    26.2 mm
  • d2
    32.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm EPDM Black

10249666

Price Range
£ 3.175 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    31.0 mm
  • d2
    39.0 mm
  • H
    25.0 mm
  • Thread Standard
    UNF
  • Material
    EPDM
Tapered Masking Plug 27.0 mm 34.0 mm 25.4 mm Silicone Yellow

10192245

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
2300 In stock
Attributes
  • d1
    27.0 mm
  • d2
    34.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm Silicone Purple

10293270

Price Range
£ 0.3968 - £ 0.3883

Stock Levels
Request the lead time here
Attributes
  • d1
    11.1 mm
  • d2
    15.9 mm
  • H
    22.2 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone Pink

10288610

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Pink

10288603

Price Range
£ 0.18 - £ 0.1729

Stock Levels
12421 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 6.2 mm 9.2 mm 12.8 mm Silicone Yellow

10288641

Price Range
£ 0.2097 - £ 0.2097

Stock Levels
23109 In stock
Attributes
  • d1
    6.2 mm
  • d2
    9.2 mm
  • H
    12.8 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 19.2 mm 24.0 mm 25.4 mm Silicone Blue

10293232

Price Range
£ 1.0517 - £ 1.0517

Stock Levels
1000 In stock
Attributes
  • d1
    19.2 mm
  • d2
    24.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 33.0 mm 41.0 mm 25.4 mm Silicone Blue

10192542

Price Range
£ 4.2097 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • d1
    33.0 mm
  • d2
    41.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 5.2 mm 10.5 mm 31.0 mm TPR Black

10241462

Price Range
£ 0.3029 - £ 0.1431

Stock Levels
4250 In stock
Attributes
  • d1
    5.2 mm
  • d2
    10.5 mm
  • H
    31.0 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Yellow

10288634

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
66619 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Green

10288597

Price Range
£ 0.231 - £ 0.2225

Stock Levels
23051 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm EPDM Black

10249642

Price Range
£ 38.7241 - £ 38.7241

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm EPDM Black

10249697

Price Range
£ 4.7483 - £ 4.6491

Stock Levels
Request the lead time here
Attributes
  • d1
    38.0 mm
  • d2
    46.0 mm
  • H
    25.0 mm
  • Material
    EPDM
  • Colour
    Black