Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.9922 - £ 1.0333 Request the lead time here
18.3 mm
Light Blue
23.8 mm
Silicone
25.4 mm
2
£ 0.9525 - £ 0.9525 Request the lead time here
19.0 mm
Light Blue
23.5 mm
Silicone
19.5 mm
2
£ 0.3061 - £ 0.3061 5018 In stock
6.5 mm
Orange
11.5 mm
Silicone
25.0 mm
2
£ 0.2367 - £ 0.2423 46143 In stock
6.4 mm
Red
11.1 mm
Silicone
25.1 mm
Without Tab
3
£ 2.7356 - £ 2.7356 1455 In stock
24.0 mm
Pink
27.9 mm
Silicone
25.4 mm
Without Tab
3
£ 5.0885 - £ 5.0885 Request the lead time here
31.7 mm
Natural
39.0 mm
Silicone
25.4 mm
Without Tab
3
£ 14.4719 - £ 14.7696 90 In stock
68.0 mm
Green
82.0 mm
Silicone
38.1 mm
Without Tab
3
£ 4.72 - £ 4.72 Request the lead time here
36.0 mm
Natural
43.0 mm
Silicone
25.0 mm
3
£ 0.3897 - £ 0.3982 2006 In stock
11.1 mm
Natural
15.9 mm
Silicone
22.2 mm
2
£ 0.3075 - £ 0.3075 5412 In stock
6.4 mm
Natural
11.1 mm
Silicone
25.4 mm
2
£ 0.2423 - £ 0.2423 15970 In stock
6.4 mm
Natural
9.5 mm
Silicone
19.1 mm
2
£ 0.2225 - £ 0.231 29000 In stock
1.2 mm
Natural
5.5 mm
Silicone
38.1 mm
2
£ 6.6902 - £ 6.8178 Request the lead time here
50.0 mm
Black
63.0 mm
EPDM
25.0 mm
2
£ 0.0625 - £ 0.0625 Request the lead time here
0.6 mm
Black
2.0 mm
EPDM
33.8 mm
£ 17.7243 - £ 17.7243 Request the lead time here
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
Without Tab
6
£ 8.2636 - £ 8.6038 Request the lead time here
50.0 mm
Natural
62.7 mm
Silicone
25.4 mm
Without Tab
6
£ 4.5924 - £ 4.6916 Request the lead time here
37.3 mm
Red
44.5 mm
Silicone
25.4 mm
Without Tab
3
£ 0.2693 - £ 0.574 4250 In stock
7.0 mm
Black
14.2 mm
TPR
32.5 mm
Without Tab
4
£ 0.0725 - £ 0.0725 Request the lead time here
0.6 mm
Black
2.0 mm
EPDM
52.9 mm
£ 36.272 - £ 37.009 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
Without Tab
6
  • of 9
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Light Blue

10293317

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 19.0 mm 23.5 mm 19.5 mm Silicone Light Blue

10293300

Price Range
£ 0.9525 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • d2
    23.5 mm
  • H
    19.5 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 6.5 mm 11.5 mm 25.0 mm Silicone Orange

10293263

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
5018 In stock
Attributes
  • d1
    6.5 mm
  • d2
    11.5 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 6.4 mm 11.1 mm 25.1 mm Silicone Red

10192191

Price Range
£ 0.2423 - £ 0.2367

Stock Levels
46143 In stock
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 24.0 mm 27.9 mm 25.4 mm Silicone Pink

10192221

Price Range
£ 2.7356 - £ 2.7356

Stock Levels
1455 In stock
Attributes
  • d1
    24.0 mm
  • d2
    27.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 31.7 mm 39.0 mm 25.4 mm Silicone Natural

10192269

Price Range
£ 5.0885 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • d1
    31.7 mm
  • d2
    39.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 68.0 mm 82.0 mm 38.1 mm Silicone Green

10192283

Price Range
£ 14.7696 - £ 14.4719

Stock Levels
90 In stock
Attributes
  • d1
    68.0 mm
  • d2
    82.0 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm Silicone Natural

10186084

Price Range
£ 4.72 - £ 4.72

Stock Levels
Request the lead time here
Attributes
  • d1
    36.0 mm
  • d2
    43.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm Silicone Natural

10249031

Price Range
£ 0.3982 - £ 0.3897

Stock Levels
2006 In stock
Attributes
  • d1
    11.1 mm
  • d2
    15.9 mm
  • H
    22.2 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 11.5 mm 25.0 mm Silicone Natural

10242575

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
5412 In stock
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone Natural

10248997

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
15970 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Natural

10248959

Price Range
£ 0.231 - £ 0.2225

Stock Levels
29000 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm EPDM Black

10249703

Price Range
£ 6.8178 - £ 6.6902

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Plug 0.6 mm 2.0 mm EPDM Black

10287606

Price Range
£ 0.0625 - £ 0.0625

Stock Levels
Request the lead time here
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    33.8 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

10293171

Price Range
£ 17.7243 - £ 17.7243

Stock Levels
Request the lead time here
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm Silicone Natural

10293218

Price Range
£ 8.6038 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    62.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Red

10192559

Price Range
£ 4.6916 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 7.0 mm 14.2 mm 32.5 mm TPR Black

10241479

Price Range
£ 0.574 - £ 0.2693

Stock Levels
4250 In stock
Attributes
  • d1
    7.0 mm
  • d2
    14.2 mm
  • H
    32.5 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Plug 0.6 mm 2.0 mm EPDM Black

10287613

Price Range
£ 0.0725 - £ 0.0725

Stock Levels
Request the lead time here
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    52.9 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

10293188

Price Range
£ 37.009 - £ 36.272

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP