This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0805 - £ 0.0874 | Request the lead time here |
0.031 in
0.8 mm
|
Natural
|
0.083 in
2.1 mm
|
Silicone
|
1.929 in
49.0 mm
|
|
|
||
| 10249314 | £ 0.17 - £ 0.17 | 89958 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
|
| £ 0.428 - £ 0.428 | 7147 In stock |
0.343 in
8.7 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
0.689 in
17.5 mm
|
|
1
|
||
| £ 0.0897 - £ 0.0897 | 10458 In stock |
0.031 in
0.8 mm
|
Black
|
0.098 in
2.5 mm
|
EPDM
|
2.079 in
52.8 mm
|
|
|
||
| £ 0.7313 - £ 0.7469 | 6876 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6987 - £ 0.7143 | 6480 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| £ 0.0979 - £ 0.0979 | 54207 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 4.6775 - £ 4.6775 | Request the lead time here |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 6.7469 - £ 6.7469 | 50 In stock |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.8716 - £ 10.8716 | 10 In stock |
2.126 in
54.0 mm
|
Black
|
2.5 in
63.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 4.2097 - £ 4.2097 | 1488 In stock |
1.252 in
31.8 mm
|
Black
|
1.531 in
38.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.7972 - £ 5.7972 | 388 In stock |
1.5 in
38.1 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0691 - £ 0.0691 | Request the lead time here |
0.02 in
0.5 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 1.3465 - £ 1.3465 | 10195 In stock |
0.752 in
19.1 mm
|
Black
|
0.925 in
23.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| 10249192 | £ 5.7547 - £ 5.7547 | 100 In stock |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
|
3
|
|
| £ 2.3529 - £ 2.4096 | 5512 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6024 - £ 0.6151 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.2636 - £ 0.2693 | Request the lead time here |
0.335 in
8.5 mm
|
Orange
|
0.433 in
11.0 mm
|
Silicone
|
0.689 in
17.5 mm
|
|
2
|
||
| £ 10.0637 - £ 10.0637 | 3622 In stock |
1.969 in
50.0 mm
|
Black
|
2.469 in
62.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249635 | £ 31.1834 - £ 31.1834 | Request the lead time here |
3 in
76.2 mm
|
Black
|
3.5 in
88.9 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue