These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2188 - £ 0.2503 | 1000 In stock |
|
M4 x 0.7
|
0.374 in
9.5 mm
|
||
| £ 0.2154 - £ 0.2239 | 10949 In stock |
|
M4
|
0.189 in
4.8 mm
|
||
| £ 0.231 - £ 0.2409 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.2508 - £ 0.2608 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.2721 - £ 0.2834 | 50150 In stock |
|
M4
|
0.874 in
22.2 mm
|
||
| £ 0.2188 - £ 0.2503 | 22000 In stock |
|
M3
|
0.189 in
4.8 mm
|
||
| 10016879 | £ 0.194 - £ 0.2201 | 960 In stock |
|
|
0.374 in
9.5 mm
|
|
| £ 0.1903 - £ 0.2176 | 3929 In stock |
|
|
0.752 in
19.1 mm
|
||
| £ 0.1903 - £ 0.2176 | 5800 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.2188 - £ 0.2503 | 135 In stock |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
| 10011232 | £ 0.1754 - £ 0.2002 | 2000 In stock |
|
|
0.252 in
6.4 mm
|
|
| £ 0.1903 - £ 0.2176 | 22455 In stock |
|
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | 2110 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.194 - £ 0.2201 | 13990 In stock |
|
|
0.126 in
3.2 mm
|
||
| 10016794 | £ 0.194 - £ 0.2201 | 35838 In stock |
|
|
0.626 in
15.9 mm
|
|
| £ 0.0987 - £ 0.1128 | 18766 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1754 - £ 0.2002 | 2701 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.1885 - £ 0.197 | 1000 In stock |
|
M4
|
0.535 in
13.6 mm
|
||
| £ 0.2877 - £ 0.299 | 9599 In stock |
|
|
1.122 in
28.5 mm
|
||
| £ 0.0987 - £ 0.1128 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue