Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1754 - £ 0.2002 430 In stock
15.9 mm
£ 0.0987 - £ 0.1128 18766 In stock
15.9 mm
£ 0.1754 - £ 0.2002 Request the lead time here
22.2 mm
£ 0.1754 - £ 0.2002 2701 In stock
12.7 mm
£ 0.0289 - £ 0.0464 Request the lead time here
M4
19.1 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
11.1 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
12.7 mm
10017067 £ 0.1654 - £ 0.189 3900 In stock
M3
6.4 mm
10010204 £ 0.0792 - £ 0.0843 1000 In stock
M3
3.2 mm
£ 0.0851 - £ 0.0905 3000 In stock
M3
12.7 mm
10016824 £ 0.194 - £ 0.2201 3000 In stock
4.8 mm
£ 0.194 - £ 0.2201 693 In stock
7.9 mm
10017142 £ 0.1654 - £ 0.189 Request the lead time here
M4
4.8 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
6.4 mm
£ 0.1217 - £ 0.1352 3000 In stock
15.9 mm
£ 0.0993 - £ 0.1103 Request the lead time here
12.7 mm
£ 0.1903 - £ 0.2176 Request the lead time here
28.6 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
12.7 mm
  • of 10
Threaded Screw Support 15.9 mm Female Thread Fix

10013700

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
430 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 15.9 mm Female Thread Fix

10108147

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
18766 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 22.2 mm Female Thread Fix

10013748

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 12.7 mm Female Thread Fix

10011188

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
2701 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 19.1 mm PA Natural

10010198

Price Range
£ 0.0464 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017173

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10017067

Price Range
£ 0.189 - £ 0.1654

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 3.2 mm PA Natural

10010204

Price Range
£ 0.0843 - £ 0.0792

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 12.7 mm PA Natural

10010242

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm Nylon 6/6

10016824

Price Range
£ 0.2201 - £ 0.194

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm Nylon 6/6

10016862

Price Range
£ 0.2201 - £ 0.194

Stock Levels
693 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm PA

10017159

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 15.9 mm Nylon 6/6 Natural

10010303

Price Range
£ 0.1352 - £ 0.1217

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    15.9 mm
Screw & Lock Support #6-32 12.7 mm Nylon 6/6 Natural

10010327

Price Range
£ 0.1103 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 28.6 mm Nylon 6/6

10016701

Price Range
£ 0.2176 - £ 0.1903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    28.6 mm
Screw & Lock Support M4 12.7 mm PA Natural

10011287

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm