10119822
100104800002
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.2239 |
| 500 - 999 | £ 0.2197 |
| 1000 + | £ 0.2154 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Male Thread Fix |
| Compatible Thread Sizes (All) | M4 |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Spacer Length | 4.8 mm |
| Spacer Length | 0.189 in |
| Thread Length | 0.252 in |
| Thread Length | 6.4 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Style | 1 |
| Locking Head Height A | 0.354 in |
| Locking Head Height A | 9.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue