Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.189 - £ 0.2152 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| £ 0.0987 - £ 0.1128 | 1000 In stock |
|
|
0.874 in
22.2 mm
|
||
| £ 0.1903 - £ 0.2176 | 2000 In stock |
|
|
0.252 in
6.4 mm
|
||
| 10017029 | £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
|
| £ 0.1871 - £ 0.1956 | Request the lead time here |
|
|
0.378 in
9.6 mm
|
||
| £ 0.9737 - £ 0.9737 | 500 In stock |
|
#6
|
0.193 in
4.9 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.874 in
22.2 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| 10010204 | £ 0.0792 - £ 0.0843 | 1000 In stock |
|
M3
|
0.126 in
3.2 mm
|
|
| £ 0.0851 - £ 0.0905 | 3000 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.0839 - £ 0.0892 | 15000 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.0839 - £ 0.0892 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| 10010273 | £ 0.0822 - £ 0.0874 | 1351 In stock |
|
M4
|
0.252 in
6.4 mm
|
|
| £ 0.0993 - £ 0.1103 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| £ 0.6406 - £ 0.6534 | 1458 In stock |
|
|
0.394 in
10.0 mm
|
||
| 10175330 | £ 0.5357 - £ 0.5357 | 3658 In stock |
|
|
0.118 in
3.0 mm
|
|
| 10010211 | £ 0.0807 - £ 0.0858 | 4820 In stock |
|
M3
|
0.189 in
4.8 mm
|
|
| £ 0.0289 - £ 0.0464 | Request the lead time here |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.106 - £ 0.106 | 1455 In stock |
|
M4
|
0.118 in
3.0 mm