These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.874 in
22.2 mm
|
||
| £ 0.0987 - £ 0.1128 | 1000 In stock |
|
|
0.874 in
22.2 mm
|
||
| £ 0.2188 - £ 0.2503 | 17266 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.194 - £ 0.2201 | 1021 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| £ 0.14 - £ 0.16 | Request the lead time here |
|
M4
|
1 in
25.4 mm
|
||
| £ 0.2017 - £ 0.2303 | 4000 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | 430 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.14 - £ 0.16 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.0987 - £ 0.1128 | 3000 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.0987 - £ 0.1128 | 20 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.0987 - £ 0.1128 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| £ 0.2112 - £ 0.2197 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| £ 0.2905 - £ 0.2962 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.2017 - £ 0.2303 | 11990 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1754 - £ 0.2002 | 80 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| £ 0.194 - £ 0.2201 | 1963 In stock |
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue