Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
10016817 £ 0.2188 - £ 0.2503 901 In stock
M3
3.2 mm
£ 0.189 - £ 0.2152 Request the lead time here
25.4 mm
£ 0.2338 - £ 0.2438 186 In stock
M4
11.1 mm
£ 0.1754 - £ 0.2002 Request the lead time here
M4
28.6 mm
£ 0.2017 - £ 0.2303 Request the lead time here
9.5 mm
£ 0.2188 - £ 0.2503 2996 In stock
M4
14.3 mm
£ 0.1754 - £ 0.2002 2000 In stock
9.5 mm
£ 0.1842 - £ 0.1927 Request the lead time here
12.7 mm
£ 0.1803 - £ 0.2052 3970 In stock
9.5 mm
10017029 £ 0.1816 - £ 0.2065 Request the lead time here
12.7 mm
£ 0.1754 - £ 0.2002 Request the lead time here
22.2 mm
£ 0.3019 - £ 0.3075 Request the lead time here
#6
35.0 mm
£ 0.2017 - £ 0.2303 Request the lead time here
22.2 mm
£ 0.2017 - £ 0.2303 3000 In stock
12.7 mm
£ 0.2197 - £ 0.2282 100 In stock
M4
6.0 mm
£ 0.2537 - £ 0.265 50894 In stock
M4
17.5 mm
£ 0.2225 - £ 0.231 39900 In stock
M4
6.4 mm
£ 0.2786 - £ 0.3022 4000 In stock
M4 x 0.7
31.7 mm
£ 0.9737 - £ 0.9737 Request the lead time here
#6
4.9 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
22.2 mm
  • of 10
Screw & Lock Support M3 UL94 V-0 3.2 mm Nylon

10016817

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
901 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Threaded Screw Support 25.4 mm Female Thread Fix

10108246

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 11.1 mm PA

10119877

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
186 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 28.6 mm PA

10109205

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10109168

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 14.3 mm PA

10017036

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
2996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10109151

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw Fastened Spacer 12.7 mm UL94 V-2

10184318

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw Support #8-32 9.5 mm UL94 V-2 Nylon 6/6

10024225

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
3970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm Nylon 6/6

10017029

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 22.2 mm Nylon 6/6

10109113

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw Fastened Spacer 35.0 mm #6 UL94 V-2

10378847

Price Range
£ 0.3075 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #6
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 22.2 mm Nylon 6/6

10109120

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 12.7 mm Nylon 6/6

10109182

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.0 mm PA

10119839

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 17.5 mm PA

10119914

Price Range
£ 0.265 - £ 0.2537

Stock Levels
50894 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.4 mm PA

10119846

Price Range
£ 0.231 - £ 0.2225

Stock Levels
39900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 31.7 mm PA

10110935

Price Range
£ 0.3022 - £ 0.2786

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw Fastened Spacer 4.9 mm #6 UL94 V-2

10378830

Price Range
£ 0.9737 - £ 0.9737

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #6
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 22.2 mm M4 Female Thread Fix

10013755

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm