These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2763 - £ 0.2891 | 200 In stock |
|
M4
|
0.937 in
23.8 mm
|
||
| £ 0.2239 - £ 0.2324 | 28695 In stock |
|
M4
|
0.311 in
7.9 mm
|
||
| £ 0.0987 - £ 0.1128 | 18766 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2438 - £ 0.2537 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.282 - £ 0.2948 | 10800 In stock |
|
M4
|
1 in
25.4 mm
|
||
| £ 0.2593 - £ 0.2707 | 16719 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.1754 - £ 0.2002 | 5020 In stock |
|
|
0.374 in
9.5 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
||
| £ 0.1885 - £ 0.197 | 3000 In stock |
|
M4
|
1 in
25.4 mm
|
||
| £ 0.194 - £ 0.2201 | Request the lead time here |
|
|
0.126 in
3.2 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M3
|
0.252 in
6.4 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2188 - £ 0.2503 | 998 In stock |
|
M4
|
0.189 in
4.8 mm
|
||
| £ 0.2188 - £ 0.2503 | 2800 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| £ 0.1754 - £ 0.2002 | 3998 In stock |
|
|
0.752 in
19.1 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1803 - £ 0.2052 | 6000 In stock |
|
|
0.252 in
6.4 mm
|
||
| 10016978 | £ 0.1816 - £ 0.2065 | 820 In stock |
|
|
0.252 in
6.4 mm
|
|
| £ 0.0987 - £ 0.1128 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue