10108222
CBS-TF-M4-6-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.16 |
| 5000 - 9999 | £ 0.1477 |
| 10000 + | £ 0.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Fix |
| Hole B Fix Type | Female Thread Fix |
| Compatible Thread Sizes (All) | M4 |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Spacer Length | 9.5 mm |
| Spacer Length | 0.374 in |
| Thread Length | 7.9 mm |
| Thread Length | 0.311 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Locking Head Height A | 0.402 in |
| Locking Head Height A | 10.2 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue