10109212
LCCBSF-M4-16-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.197 |
| 5000 - 9999 | £ 0.1927 |
| 10000 + | £ 0.1885 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Female Thread Fix |
| Compatible Thread Sizes (All) | M4 |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Hole Diameter A | 0.185 in |
| Hole Diameter A | 4.7 mm |
| Spacer Length | 25.4 mm |
| Spacer Length | 1 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 0.22 in |
| Locking Head Height A | 5.6 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue