Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
10175323 £ 0.5046 - £ 0.5046 Request the lead time here
20.0 mm
£ 0.4479 - £ 0.4677 872 In stock
6.0 mm
£ 0.194 - £ 0.2201 693 In stock
7.9 mm
10016947 £ 0.1816 - £ 0.2065 Request the lead time here
3.2 mm
£ 0.2188 - £ 0.2503 Request the lead time here
M4 x 0.7
9.5 mm
£ 0.1903 - £ 0.2176 988 In stock
6.4 mm
£ 0.1903 - £ 0.2176 3193 In stock
12.7 mm
£ 0.1803 - £ 0.2052 1000 In stock
22.2 mm
£ 0.1754 - £ 0.2002 Request the lead time here
12.7 mm
£ 0.194 - £ 0.2201 3619 In stock
14.3 mm
£ 0.194 - £ 0.2201 2 In stock
11.1 mm
10016879 £ 0.194 - £ 0.2201 960 In stock
9.5 mm
£ 0.1816 - £ 0.2065 Request the lead time here
9.5 mm
£ 0.1816 - £ 0.2065 61 In stock
4.8 mm
£ 0.2188 - £ 0.2503 135 In stock
M4 x 0.7
35.7 mm
£ 0.14 - £ 0.16 Request the lead time here
M4
22.2 mm
£ 0.14 - £ 0.16 35 In stock
M4
15.9 mm
£ 0.2636 - £ 0.2749 31000 In stock
M4
20.6 mm
£ 0.2962 - £ 0.3075 39900 In stock
M4
28.6 mm
£ 0.2381 - £ 0.248 Request the lead time here
M4
12.7 mm
  • of 10
Screw & Lock Support 20.0 mm Nylon 6/6

10175323

Price Range
£ 0.5046 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    20.0 mm
Screw & Lock Support 6.0 mm Nylon 6/6

10175354

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
872 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    6.0 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm Nylon 6/6

10016862

Price Range
£ 0.2201 - £ 0.194

Stock Levels
693 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm Nylon 6/6

10016947

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10016763

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 6.4 mm Nylon 6/6

10016732

Price Range
£ 0.2176 - £ 0.1903

Stock Levels
988 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.4 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 12.7 mm Nylon 6/6

10016770

Price Range
£ 0.2176 - £ 0.1903

Stock Levels
3193 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support #8-32 22.2 mm UL94 V-2 Nylon 6/6

10024201

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    22.2 mm
Screw & Lock Support 12.7 mm Nylon 6/6

10109175

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm Nylon 6/6

10016916

Price Range
£ 0.2201 - £ 0.194

Stock Levels
3619 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm Nylon 6/6

10016886

Price Range
£ 0.2201 - £ 0.194

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm Nylon 6/6

10016879

Price Range
£ 0.2201 - £ 0.194

Stock Levels
960 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 9.5 mm Nylon 6/6

10016992

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm Nylon 6/6

10016954

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
61 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-0 35.7 mm PA

10016725

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
135 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 22.2 mm M4 Female Thread Fix

10108185

Price Range
£ 0.16 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 15.9 mm M4 Female Thread Fix

10108154

Price Range
£ 0.16 - £ 0.14

Stock Levels
35 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 20.6 mm PA

10119938

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
31000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 28.6 mm PA

10119983

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
39900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 12.7 mm PA

10119884

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm