Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.0643 - £ 0.0643 27992 In stock
M4
0.7 mm
Black
Nylon 6/6
20.0 mm
External Hexagonal Drive
£ 0.069 - £ 0.0704 1645 In stock
M5
0.8 mm
Black
Nylon 6/6
10.0 mm
External Hexagonal Drive
£ 0.1234 - £ 0.1258 1000 In stock
M3
Natural
PA
20.0 mm
Hexagonal Drive
£ 0.1165 - £ 0.1187 Request the lead time here
M4
0.7 mm
Natural
PA
6.0 mm
Hexagonal Drive
£ 0.1277 - £ 0.1302 Request the lead time here
M4
0.7 mm
Natural
PA
12.0 mm
Hexagonal Drive
£ 1.8143 - £ 1.8993 Request the lead time here
M10
1.5 mm
Natural
PA
50.0 mm
Hexagonal Drive
£ 1.9985 - £ 2.0836 Request the lead time here
M10
1.5 mm
Natural
PA
70.0 mm
Hexagonal Drive
£ 2.1828 - £ 2.2678 Request the lead time here
M12
1.75 mm
Natural
PA
30.0 mm
Hexagonal Drive
£ 2.3954 - £ 2.4946 Request the lead time here
M12
1.75 mm
Natural
PA
60.0 mm
Hexagonal Drive
£ 0.5173 - £ 0.54 Request the lead time here
M8
1.25 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.6704 - £ 0.6987 Request the lead time here
M8
Black
PA
60.0 mm
Hexagonal Drive
£ 0.5598 - £ 0.5825 Request the lead time here
M10
1.5 mm
Black
PA
20.0 mm
Hexagonal Drive
£ 0.1329 - £ 0.1356 Request the lead time here
M4
0.7 mm
Black
PA
20.0 mm
Hexagonal Drive
£ 0.1118 - £ 0.1142 Request the lead time here
M5
0.8 mm
Natural
PA
8.0 mm
Hexagonal Drive
£ 0.1417 - £ 0.146 Request the lead time here
M5
0.8 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.146 - £ 0.1488 Request the lead time here
M5
0.8 mm
Natural
PA
25.0 mm
Hexagonal Drive
£ 2.8773 - £ 2.934 123 In stock
M16
2.0 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.231 - £ 0.2409 Request the lead time here
M6
1.0 mm
Natural
PA
25.0 mm
Hexagonal Drive
£ 0.3472 - £ 0.3614 Request the lead time here
M6
1.0 mm
Black
PA
40.0 mm
Hexagonal Drive
£ 0.3203 - £ 0.3331 Request the lead time here
M8
1.25 mm
Natural
PA
10.0 mm
Hexagonal Drive
  • of 28
Hex Head Cap Screw M4 20.0 mm Nylon 6/6 Black

10040089

Price Range
£ 0.0643 - £ 0.0643

Stock Levels
27992 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M5 10.0 mm Nylon 6/6 Black

10040195

Price Range
£ 0.0704 - £ 0.069

Stock Levels
1645 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Hex Head Cap Screw M3 20.0 mm PA Natural

10328811

Price Range
£ 0.1258 - £ 0.1234

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M4 6.0 mm PA Natural

10328859

Price Range
£ 0.1187 - £ 0.1165

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M4 12.0 mm PA Natural

10328897

Price Range
£ 0.1302 - £ 0.1277

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M10 50.0 mm PA Natural

10329573

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M10 70.0 mm PA Natural

10329610

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M12 30.0 mm PA Natural

10329658

Price Range
£ 2.2678 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M12 60.0 mm PA Natural

10329696

Price Range
£ 2.4946 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M8 40.0 mm PA Natural

10329443

Price Range
£ 0.54 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M8 60.0 mm PA Black

10329481

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Black
Hex Head Cap Screw M10 20.0 mm PA Black

10329528

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black
Hex Head Cap Screw M4 20.0 mm PA Black

10328934

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M5 8.0 mm PA Natural

10329009

Price Range
£ 0.1142 - £ 0.1118

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M5 16.0 mm PA Natural

10329047

Price Range
£ 0.146 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M5 25.0 mm PA Natural

10329085

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M16 16.0 mm PA Natural

10329733

Price Range
£ 2.934 - £ 2.8773

Stock Levels
123 In stock
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Hex Head Cap Screw M6 25.0 mm PA Natural

10329238

Price Range
£ 0.2409 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M6 40.0 mm PA Black

10329290

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Black
Hex Head Cap Screw M8 10.0 mm PA Natural

10329368

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural