A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0547 - £ 0.0569 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.3671 - £ 0.3742 | 4800 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0518 - £ 0.0541 | 68 In stock |
M2
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| £ 0.557 - £ 0.557 | 313 In stock |
M12
|
1.75 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.052 - £ 0.0542 | 16090 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0534 - £ 0.0555 | 9580 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0698 - £ 0.0698 | 1600 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0516 - £ 0.0537 | 292 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0678 - £ 0.0678 | 6582 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0517 - £ 0.054 | 13478 In stock |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0545 - £ 0.0568 | 114 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 10040621 | £ 0.1071 - £ 0.1071 | 6400 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| £ 0.265 - £ 0.2707 | 933 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.4153 - £ 0.4153 | 125 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0853 - £ 0.0853 | 27 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2154 - £ 0.2154 | 22076 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2919 - £ 0.2919 | 600 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 8.0226 - £ 8.1927 | Request the lead time here |
M6
|
1.0 mm
|
Maroon
|
PEEK
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 4.7625 - £ 4.8476 | Request the lead time here |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 11.6796 - £ 12.1757 | Request the lead time here |
M8
|
1.2 mm
|
Maroon
|
PEEK
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue