A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2423 - £ 0.2423 | 2500 In stock |
M6
|
1.0 mm
|
Natural
|
PP
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.4975 - £ 0.4975 | 2896 In stock |
M8
|
1.25 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2296 - £ 0.2296 | 80500 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| £ 0.3104 - £ 0.3104 | 24 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| £ 0.146 - £ 0.146 | 25100 In stock |
M3
|
0.5 mm
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.4464 - £ 0.4464 | 3199 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 10041024 | £ 1.2317 - £ 1.2317 | 1307 In stock |
M12
|
1.75 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| £ 0.0737 - £ 0.0737 | 249 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0744 - £ 0.0744 | 20565 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0807 - £ 0.0807 | Request the lead time here |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1956 - £ 0.1956 | 22233 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2508 - £ 0.2508 | 200 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2324 - £ 0.2324 | 70 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0755 - £ 0.0771 | 18140 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 10040607 | £ 0.096 - £ 0.096 | 7978 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
|
| £ 0.0538 - £ 0.0559 | 1586 In stock |
M3
|
0.5 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| 10039946 | £ 0.0574 - £ 0.0598 | 7000 In stock |
M3
|
0.5 mm
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
|
| £ 0.0479 - £ 0.0499 | 466 In stock |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.6392 - £ 0.6392 | 129 In stock |
M12
|
1.75 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0527 - £ 0.055 | 1000 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue