Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 2.9907 - £ 3.1041 Request the lead time here
M5
Natural
PVDF
16.0 mm
Hexagonal Drive
£ 3.09 - £ 3.2175 Request the lead time here
M6
Natural
PVDF
20.0 mm
Hexagonal Drive
£ 0.1941 - £ 0.2026 Request the lead time here
M5
Natural
PP
12.0 mm
Hexagonal Drive
£ 0.1545 - £ 0.1601 Request the lead time here
M3
Natural
PP
10 mm
Slotted Drive
£ 0.2239 - £ 0.2324 Request the lead time here
M6
Natural
PP
16.0 mm
Slotted Drive
£ 2.523 - £ 2.6364 Request the lead time here
M5
Natural
PVDF
12.0 mm
Hexagonal Drive
£ 3.09 - £ 3.2175 Request the lead time here
M6
Natural
PVDF
16.0 mm
Hexagonal Drive
£ 0.1814 - £ 0.1899 100 In stock
M4
Natural
PP
20.0 mm
Hexagonal Drive
£ 1.0588 - £ 1.1027 269 In stock
M12
Natural
PP
40.0 mm
Hexagonal Drive
£ 0.2381 - £ 0.248 Request the lead time here
M5
Natural
PP
30.0 mm
Slotted Drive
£ 3.0191 - £ 3.1467 Request the lead time here
M5
Natural
PVDF
30.0 mm
Hexagonal Drive
£ 3.8554 - £ 4.0113 Request the lead time here
M6
Natural
PVDF
40.0 mm
Hexagonal Drive
£ 0.2239 - £ 0.2324 Request the lead time here
M6
Natural
PP
25.0 mm
Hexagonal Drive
£ 0.1814 - £ 0.1899 Request the lead time here
M4
Natural
PP
16.0 mm
Slotted Drive
£ 0.4167 - £ 0.4337 Request the lead time here
M8
Natural
PP
20.0 mm
Slotted Drive
£ 0.1545 - £ 0.1601 Request the lead time here
M3
Natural
PP
20.0 mm
Hexagonal Drive
£ 0.4167 - £ 0.4337 Request the lead time here
M6
Natural
PP
40.0 mm
Hexagonal Drive
£ 0.1941 - £ 0.2026 300 In stock
M5
Natural
PP
16.0 mm
Slotted Drive
£ 0.2494 - £ 0.2593 4 In stock
M8
Natural
PP
30.0 mm
Slotted Drive
£ 2.5372 - £ 2.5797 144 In stock
M12
1.75 mm
Natural
PA
70.0 mm
Hexagonal Drive
  • of 28
Hex Head Cap Screw M5 16.0 mm PVDF Natural

10402023

Price Range
£ 3.1041 - £ 2.9907

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 20.0 mm PVDF Natural

10402085

Price Range
£ 3.2175 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M5 12.0 mm PP Natural

10402412

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M3 10 mm PP Natural

10402337

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M6 16.0 mm PP Natural

10402443

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M5 12.0 mm PVDF Natural

10402016

Price Range
£ 2.6364 - £ 2.523

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 16.0 mm PVDF Natural

10402078

Price Range
£ 3.2175 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M4 20.0 mm PP Natural

10402382

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M12 40.0 mm PP Natural

10402542

Price Range
£ 1.1027 - £ 1.0588

Stock Levels
269 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M5 30.0 mm PP Natural

10402436

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M5 30.0 mm PVDF Natural

10402047

Price Range
£ 3.1467 - £ 3.0191

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 40.0 mm PVDF Natural

10402108

Price Range
£ 4.0113 - £ 3.8554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M6 25.0 mm PP Natural

10402467

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M4 16.0 mm PP Natural

10402375

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M8 20.0 mm PP Natural

10402474

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M3 20.0 mm PP Natural

10402351

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M6 40.0 mm PP Natural

10402498

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M5 16.0 mm PP Natural

10402399

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M8 30.0 mm PP Natural

10402481

Price Range
£ 0.2593 - £ 0.2494

Stock Levels
4 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M12 70.0 mm PA Natural

10329719

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
144 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M12
  • Colour
    Natural