10402085
541062000046
| Quantity | Unit price |
|---|---|
| 25 - 99 | £ 3.2175 |
| 100 - 249 | £ 3.1467 |
| 250 + | £ 3.09 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.394 in |
|---|---|
| Distance Across Flats | 10.0 mm |
| Head Height | 4.0 mm |
| Head Height | 0.157 in |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Thread Size | M6 |
| Colour | Natural |
| Material | PVDF |
| Head Type | Hexagonal Head |
| Screw Type | Head Screw |
| Specifications | ISO 4017, DIN933 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue