10402375
544050000011
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1899 |
| 500 - 999 | £ 0.1856 |
| 1000 + | £ 0.1814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 7.0 mm |
|---|---|
| Distance Across Flats | 0.276 in |
| Head Height | 2.8 mm |
| Head Height | 0.11 in |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Thread Size | M4 |
| Colour | Natural |
| Material | PP |
| Head Type | Hexagonal Head |
| Screw Type | Head Screw |
| Specifications | DIN 84 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue