Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 46.155 - £ 76.9284 Request the lead time here
0.4
5.0
1600.0
£ 43.2684 - £ 72.114 Request the lead time here
0.4
5.0
1450.0
£ 14.7594 - £ 24.5922 Request the lead time here
0.4
5.0
250.0
£ 66.0348 - £ 110.058 Request the lead time here
0.4
5.0
2500.0
£ 79.5804 - £ 132.6408 Request the lead time here
0.4
5.0
3200.0
£ 81.7632 - £ 136.272 Request the lead time here
0.4
5.0
3300.0
£ 92.412 - £ 154.02 Request the lead time here
0.4
5.0
3850.0
£ 44.268 - £ 73.7766 Request the lead time here
0.4
5.0
1500.0
£ 60.0576 - £ 100.0926 Request the lead time here
0.4
5.0
2200.0
£ 52.071 - £ 86.7918 Request the lead time here
0.4
5.0
1900.0
£ 54.0498 - £ 90.0762 Request the lead time here
0.4
5.0
2000.0
£ 96.1044 - £ 160.1706 Request the lead time here
0.4
5.0
4050.0
£ 95.0334 - £ 158.3958 Request the lead time here
0.4
5.0
4000.0
£ 84.4458 - £ 140.7498 Request the lead time here
0.4
5.0
3450.0
£ 80.6718 - £ 134.4564 Request the lead time here
0.4
5.0
3250.0
£ 87.6384 - £ 146.064 Request the lead time here
0.4
5.0
3600.0
£ 82.3344 - £ 137.2308 Request the lead time here
0.4
5.0
3350.0
£ 83.4258 - £ 139.0362 Request the lead time here
0.4
5.0
3400.0
£ 93.9726 - £ 156.621 Request the lead time here
0.4
5.0
3950.0
£ 51.1836 - £ 85.3026 Request the lead time here
0.4
5.0
1850.0
  • of 72
Hardened Shaft 5.0 1600.0 0.4 Steel

20337230

Price Range
£ 76.9284 - £ 46.155

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.256
  • Material
    Steel
Hardened Shaft 5.0 1450.0 0.4 Steel

20337209

Price Range
£ 72.114 - £ 43.2684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.232
  • Material
    Steel
Hardened Shaft 5.0 250.0 0.4 Steel

20336967

Price Range
£ 24.5922 - £ 14.7594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.040
  • Material
    Steel
Hardened Shaft 5.0 2500.0 0.4 Steel

20337414

Price Range
£ 110.058 - £ 66.0348

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.400
  • Material
    Steel
Hardened Shaft 5.0 3200.0 0.4 Steel

20337551

Price Range
£ 132.6408 - £ 79.5804

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.512
  • Material
    Steel
Hardened Shaft 5.0 3300.0 0.4 Steel

20337575

Price Range
£ 136.272 - £ 81.7632

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.528
  • Material
    Steel
Hardened Shaft 5.0 3850.0 0.4 Steel

20337681

Price Range
£ 154.02 - £ 92.412

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.616
  • Material
    Steel
Hardened Shaft 5.0 1500.0 0.4 Steel

20337216

Price Range
£ 73.7766 - £ 44.268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.240
  • Material
    Steel
Hardened Shaft 5.0 2200.0 0.4 Steel

20337353

Price Range
£ 100.0926 - £ 60.0576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.352
  • Material
    Steel
Hardened Shaft 5.0 1900.0 0.4 Steel

20337292

Price Range
£ 86.7918 - £ 52.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.304
  • Material
    Steel
Hardened Shaft 5.0 2000.0 0.4 Steel

20337315

Price Range
£ 90.0762 - £ 54.0498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.320
  • Material
    Steel
Hardened Shaft 5.0 4050.0 0.4 Steel

20337728

Price Range
£ 160.1706 - £ 96.1044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.648
  • Material
    Steel
Hardened Shaft 5.0 4000.0 0.4 Steel

20337711

Price Range
£ 158.3958 - £ 95.0334

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.640
  • Material
    Steel
Hardened Shaft 5.0 3450.0 0.4 Steel

20337605

Price Range
£ 140.7498 - £ 84.4458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.552
  • Material
    Steel
Hardened Shaft 5.0 3250.0 0.4 Steel

20337568

Price Range
£ 134.4564 - £ 80.6718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.520
  • Material
    Steel
Hardened Shaft 5.0 3600.0 0.4 Steel

20337636

Price Range
£ 146.064 - £ 87.6384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.576
  • Material
    Steel
Hardened Shaft 5.0 3350.0 0.4 Steel

20337582

Price Range
£ 137.2308 - £ 82.3344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.536
  • Material
    Steel
Hardened Shaft 5.0 3400.0 0.4 Steel

20337599

Price Range
£ 139.0362 - £ 83.4258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.544
  • Material
    Steel
Hardened Shaft 5.0 3950.0 0.4 Steel

20337704

Price Range
£ 156.621 - £ 93.9726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.632
  • Material
    Steel
Hardened Shaft 5.0 1850.0 0.4 Steel

20337285

Price Range
£ 85.3026 - £ 51.1836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.296
  • Material
    Steel