Quantity | Unit price |
---|---|
1 - 9 | £ 109.6704 |
10 - 19 | £ 98.7054 |
20 - 39 | £ 93.2178 |
40 - 49 | £ 82.2528 |
50 - 99 | £ 76.7652 |
100 + | £ 65.8002 |
d1 tol. h6 | 30.0 |
---|---|
l1 | 1400.0 |
Depth of hardness min | 1.5 |
Weight kg | 7.770 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue