Quantity | Unit price |
---|---|
1 - 9 | £ 102.8874 |
10 - 19 | £ 92.5956 |
20 - 39 | £ 87.4548 |
40 - 49 | £ 77.163 |
50 - 99 | £ 72.0222 |
100 + | £ 61.7304 |
d1 tol. h6 | 30.0 |
---|---|
l1 | 1300.0 |
Depth of hardness min | 1.5 |
Weight kg | 7.215 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue