Quantity | Unit price |
---|---|
1 - 9 | £ 89.3928 |
10 - 19 | £ 80.4576 |
20 - 39 | £ 75.9798 |
40 - 49 | £ 67.0446 |
50 - 99 | £ 62.577 |
100 + | £ 53.6316 |
d1 tol. h6 | 30.0 |
---|---|
l1 | 1100.0 |
Depth of hardness min | 1.5 |
Weight kg | 6.105 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue