Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 513.7332 - £ 856.2288 Request the lead time here
0.9
25.0
4550.0
£ 362.0082 - £ 603.3402 Request the lead time here
0.9
25.0
3150.0
£ 384.234 - £ 640.3968 Request the lead time here
0.9
25.0
3350.0
£ 541.3548 - £ 902.2512 Request the lead time here
0.9
25.0
4800.0
£ 508.2252 - £ 847.0488 Request the lead time here
0.9
25.0
4500.0
£ 134.3238 - £ 223.8696 Request the lead time here
0.9
20.0
1800.0
£ 87.567 - £ 145.9416 Request the lead time here
0.9
20.0
1100.0
£ 173.3592 - £ 288.9252 Request the lead time here
0.9
20.0
2350.0
£ 97.512 - £ 162.5166 Request the lead time here
0.9
20.0
1250.0
£ 211.2828 - £ 352.1448 Request the lead time here
0.9
20.0
2900.0
£ 314.1192 - £ 523.5354 Request the lead time here
0.9
20.0
3400.0
£ 160.8132 - £ 268.0152 Request the lead time here
0.9
20.0
2150.0
£ 309.6516 - £ 516.0792 Request the lead time here
0.9
20.0
3350.0
£ 58.2522 - £ 97.0836 Request the lead time here
0.9
20.0
750.0
£ 90.4434 - £ 150.7458 Request the lead time here
0.9
20.0
1150.0
£ 164.2608 - £ 273.768 Request the lead time here
0.9
20.0
2200.0
£ 194.0346 - £ 323.391 Request the lead time here
0.9
20.0
2650.0
£ 153.8568 - £ 256.428 Request the lead time here
0.9
20.0
2050.0
£ 395.2092 - £ 658.6752 Request the lead time here
0.6
16.0
5950.0
£ 187.1394 - £ 311.9058 Request the lead time here
0.9
20.0
2550.0
  • of 62
Hardened Shaft 25.0 4550.0 0.9 Stainless Steel

20302313

Price Range
£ 856.2288 - £ 513.7332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3150.0 0.9 Stainless Steel

20302030

Price Range
£ 603.3402 - £ 362.0082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3350.0 0.9 Stainless Steel

20302078

Price Range
£ 640.3968 - £ 384.234

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4800.0 0.9 Stainless Steel

20302368

Price Range
£ 902.2512 - £ 541.3548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4500.0 0.9 Stainless Steel

20302306

Price Range
£ 847.0488 - £ 508.2252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1800.0 0.9 Stainless Steel

20300579

Price Range
£ 223.8696 - £ 134.3238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1100.0 0.9 Stainless Steel

20300432

Price Range
£ 145.9416 - £ 87.567

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2350.0 0.9 Stainless Steel

20300685

Price Range
£ 288.9252 - £ 173.3592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1250.0 0.9 Stainless Steel

20300463

Price Range
£ 162.5166 - £ 97.512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1250.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2900.0 0.9 Stainless Steel

20300791

Price Range
£ 352.1448 - £ 211.2828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3400.0 0.9 Stainless Steel

20300890

Price Range
£ 523.5354 - £ 314.1192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2150.0 0.9 Stainless Steel

20300647

Price Range
£ 268.0152 - £ 160.8132

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3350.0 0.9 Stainless Steel

20300883

Price Range
£ 516.0792 - £ 309.6516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 750.0 0.9 Stainless Steel

20300364

Price Range
£ 97.0836 - £ 58.2522

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1150.0 0.9 Stainless Steel

20300449

Price Range
£ 150.7458 - £ 90.4434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2200.0 0.9 Stainless Steel

20300654

Price Range
£ 273.768 - £ 164.2608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2650.0 0.9 Stainless Steel

20300746

Price Range
£ 323.391 - £ 194.0346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2050.0 0.9 Stainless Steel

20300623

Price Range
£ 256.428 - £ 153.8568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5950.0 0.6 Stainless Steel

20300210

Price Range
£ 658.6752 - £ 395.2092

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2550.0 0.9 Stainless Steel

20300722

Price Range
£ 311.9058 - £ 187.1394

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900