Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 1,257.1296 - £ 2,095.2126 Request the lead time here
1.5
40.0
5900.0
£ 99.4704 - £ 165.7908 Request the lead time here
1.5
50.0
350.0
£ 32.2116 - £ 53.6928 Request the lead time here
1.5
50.0
100.0
£ 1,214.9016 - £ 2,024.8326 Request the lead time here
1.5
40.0
5700.0
£ 1,225.4484 - £ 2,042.4072 Request the lead time here
1.5
40.0
5750.0
£ 1,140.972 - £ 1,901.6166 Request the lead time here
1.5
40.0
5350.0
£ 1,162.086 - £ 1,936.8168 Request the lead time here
1.5
40.0
5450.0
£ 1,246.5624 - £ 2,077.5972 Request the lead time here
1.5
40.0
5850.0
£ 1,098.744 - £ 1,831.2366 Request the lead time here
1.5
40.0
5150.0
£ 1,183.20 - £ 1,972.0068 Request the lead time here
1.5
40.0
5550.0
£ 1,193.7774 - £ 1,989.6324 Request the lead time here
1.5
40.0
5600.0
£ 59.0376 - £ 98.3892 Request the lead time here
1.5
50.0
200.0
£ 86.751 - £ 144.585 Request the lead time here
1.5
50.0
300.0
£ 153.0714 - £ 255.1224 Request the lead time here
1.5
50.0
550.0
£ 934.5444 - £ 1,557.5808 Request the lead time here
1.5
60.0
2550.0
£ 1,043.1438 - £ 1,738.5798 Request the lead time here
1.5
60.0
2850.0
£ 1,465.6278 - £ 2,442.7062 Request the lead time here
1.5
60.0
3100.0
£ 1,536.0078 - £ 2,560.0062 Request the lead time here
1.5
60.0
3250.0
£ 952.6494 - £ 1,587.7524 Request the lead time here
1.5
60.0
2600.0
£ 988.8594 - £ 1,648.0956 Request the lead time here
1.5
60.0
2700.0
  • of 62
Hardened Shaft 40.0 5900.0 1.5 Stainless Steel

20304966

Price Range
£ 2,095.2126 - £ 1,257.1296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 50.0 350.0 1.5 Stainless Steel

20305048

Price Range
£ 165.7908 - £ 99.4704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 100.0 1.5 Stainless Steel

20304997

Price Range
£ 53.6928 - £ 32.2116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 40.0 5700.0 1.5 Stainless Steel

20304928

Price Range
£ 2,024.8326 - £ 1,214.9016

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5750.0 1.5 Stainless Steel

20304935

Price Range
£ 2,042.4072 - £ 1,225.4484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5350.0 1.5 Stainless Steel

20304850

Price Range
£ 1,901.6166 - £ 1,140.972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5450.0 1.5 Stainless Steel

20304874

Price Range
£ 1,936.8168 - £ 1,162.086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5850.0 1.5 Stainless Steel

20304959

Price Range
£ 2,077.5972 - £ 1,246.5624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5150.0 1.5 Stainless Steel

20304812

Price Range
£ 1,831.2366 - £ 1,098.744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5550.0 1.5 Stainless Steel

20304898

Price Range
£ 1,972.0068 - £ 1,183.20

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5600.0 1.5 Stainless Steel

20304904

Price Range
£ 1,989.6324 - £ 1,193.7774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 50.0 200.0 1.5 Stainless Steel

20305017

Price Range
£ 98.3892 - £ 59.0376

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 300.0 1.5 Stainless Steel

20305031

Price Range
£ 144.585 - £ 86.751

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 550.0 1.5 Stainless Steel

20305086

Price Range
£ 255.1224 - £ 153.0714

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 60.0 2550.0 1.5 Stainless Steel

20306663

Price Range
£ 1,557.5808 - £ 934.5444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2850.0 1.5 Stainless Steel

20306724

Price Range
£ 1,738.5798 - £ 1,043.1438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3100.0 1.5 Stainless Steel

20306779

Price Range
£ 2,442.7062 - £ 1,465.6278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3250.0 1.5 Stainless Steel

20306809

Price Range
£ 2,560.0062 - £ 1,536.0078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2600.0 1.5 Stainless Steel

20306670

Price Range
£ 1,587.7524 - £ 952.6494

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2700.0 1.5 Stainless Steel

20306694

Price Range
£ 1,648.0956 - £ 988.8594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900