Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 320.3004 - £ 533.8374 Request the lead time here
1.5
40.0
1900.0
£ 923.4264 - £ 1,539.0372 Request the lead time here
1.5
30.0
5900.0
£ 915.705 - £ 1,526.175 Request the lead time here
1.5
30.0
5850.0
£ 21.879 - £ 36.465 Request the lead time here
1.5
40.0
100.0
£ 55.4166 - £ 92.361 Request the lead time here
1.5
40.0
300.0
£ 815.2044 - £ 1,358.6706 Request the lead time here
1.5
30.0
5200.0
£ 47.2158 - £ 78.693 Request the lead time here
1.5
40.0
250.0
£ 387.9468 - £ 646.578 Request the lead time here
1.5
40.0
2300.0
£ 428.8692 - £ 714.7854 Request the lead time here
1.5
40.0
2550.0
£ 295.749 - £ 492.915 Request the lead time here
1.5
40.0
1750.0
£ 169.5954 - £ 282.6522 Request the lead time here
1.5
40.0
1000.0
£ 224.8488 - £ 374.748 Request the lead time here
1.5
40.0
1300.0
£ 262.9968 - £ 438.3246 Request the lead time here
1.5
40.0
1550.0
£ 303.9294 - £ 506.5422 Request the lead time here
1.5
40.0
1800.0
£ 312.1302 - £ 520.2102 Request the lead time here
1.5
40.0
1850.0
£ 328.5012 - £ 547.5054 Request the lead time here
1.5
40.0
1950.0
£ 152.9898 - £ 254.9898 Request the lead time here
1.5
40.0
900.0
£ 112.7508 - £ 187.9146 Request the lead time here
1.5
40.0
650.0
£ 233.1516 - £ 388.5894 Request the lead time here
1.5
40.0
1350.0
£ 697.5576 - £ 1,162.596 Request the lead time here
1.5
40.0
3250.0
  • of 62
Hardened Shaft 40.0 1900.0 1.5 Stainless Steel

20304164

Price Range
£ 533.8374 - £ 320.3004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5900.0 1.5 Stainless Steel

20303778

Price Range
£ 1,539.0372 - £ 923.4264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5850.0 1.5 Stainless Steel

20303761

Price Range
£ 1,526.175 - £ 915.705

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 100.0 1.5 Stainless Steel

20303808

Price Range
£ 36.465 - £ 21.879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 300.0 1.5 Stainless Steel

20303846

Price Range
£ 92.361 - £ 55.4166

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5200.0 1.5 Stainless Steel

20303631

Price Range
£ 1,358.6706 - £ 815.2044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 250.0 1.5 Stainless Steel

20303839

Price Range
£ 78.693 - £ 47.2158

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2300.0 1.5 Stainless Steel

20304249

Price Range
£ 646.578 - £ 387.9468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2550.0 1.5 Stainless Steel

20304294

Price Range
£ 714.7854 - £ 428.8692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1750.0 1.5 Stainless Steel

20304133

Price Range
£ 492.915 - £ 295.749

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1000.0 1.5 Stainless Steel

20303983

Price Range
£ 282.6522 - £ 169.5954

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1300.0 1.5 Stainless Steel

20304041

Price Range
£ 374.748 - £ 224.8488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1550.0 1.5 Stainless Steel

20304096

Price Range
£ 438.3246 - £ 262.9968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1800.0 1.5 Stainless Steel

20304140

Price Range
£ 506.5422 - £ 303.9294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1850.0 1.5 Stainless Steel

20304157

Price Range
£ 520.2102 - £ 312.1302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1950.0 1.5 Stainless Steel

20304171

Price Range
£ 547.5054 - £ 328.5012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 900.0 1.5 Stainless Steel

20303969

Price Range
£ 254.9898 - £ 152.9898

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 650.0 1.5 Stainless Steel

20303914

Price Range
£ 187.9146 - £ 112.7508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1350.0 1.5 Stainless Steel

20304058

Price Range
£ 388.5894 - £ 233.1516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 3250.0 1.5 Stainless Steel

20304430

Price Range
£ 1,162.596 - £ 697.5576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900