Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Colour | Wheel Material | Number of Spokes | Hand Wheel Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 33.9274 - £ 33.9274 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 36.3287 - £ 36.3287 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
3.937 in
100.0 mm
|
Die Cast Aluminium
|
||
| £ 63.0721 - £ 63.0721 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
||
| £ 33.9274 - £ 33.9274 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
0
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 36.3287 - £ 36.3287 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
0
|
3.937 in
100.0 mm
|
Die Cast Aluminium
|
||
| £ 64.6489 - £ 64.6489 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
0
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
||
| £ 35.6325 - £ 35.6325 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 44.2946 - £ 44.2946 | 1 In stock |
Revolving Handle
|
Black
|
Aluminium
|
2
|
4.921 in
125.0 mm
|
Die Cast Aluminium
|
||
| £ 63.6567 - £ 63.6567 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
2
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
||
| £ 35.6325 - £ 35.6325 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 44.2946 - £ 44.2946 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
4.921 in
125.0 mm
|
Die Cast Aluminium
|
||
| 1220664 | £ 63.6567 - £ 63.6567 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
|
| £ 25.4456 - £ 25.4456 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
3.937 in
100.0 mm
|
Die Cast Aluminium
|
||
| £ 54.2592 - £ 54.2592 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
||
| £ 47.8506 - £ 47.8506 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
0
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 31.5945 - £ 31.5945 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
4.921 in
125.0 mm
|
Die Cast Aluminium
|
||
| £ 55.0671 - £ 55.0671 | 1 In stock |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
7.874 in
200.0 mm
|
Die Cast Aluminium
|
||
| £ 49.5907 - £ 49.5907 | Request the lead time here |
Revolving Handle
|
Silver
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 49.5907 - £ 49.5907 | 2 In stock |
Revolving Handle
|
Black
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
Die Cast Aluminium
|
||
| £ 25.4456 - £ 25.4456 | Request the lead time here |
Revolving Handle
|
Black
|
Aluminium
|
0
|
3.937 in
100.0 mm
|
Die Cast Aluminium
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue