| Quantity | Unit price |
|---|---|
| 1 + | £ 55.0671 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Silver |
|---|---|
| Full Material | Die Cast Aluminium |
| Handle Type | Revolving Handle |
| Hand Wheel Style | With Handle |
| Hole Type | Bore Hole |
| Wheel Material | Aluminium |
| Wheel Type | Two-Spoke |
| Handle Diameter | 25.0 mm |
| Handle Diameter | 0.984 in |
| Handle Height | 3.346 in |
| Handle Height | 85.0 mm |
| Hand Wheel Diameter | 7.874 in |
| Hand Wheel Diameter | 200.0 mm |
| Hub Diameter | 42.0 mm |
| Hub Diameter | 1.654 in |
| Overall Height | 45.5 mm |
| Overall Height | 1.791 in |
| Number of Spokes | 2 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue