Quantity | Unit price |
---|---|
1 + | £ 46.2191 |
Colour | Silver |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Bore Diameter | 14.0 mm |
Bore Diameter | 0.551 in |
Handle Diameter | 24.0 mm |
Handle Diameter | 0.945 in |
Handle Height | 75.5 mm |
Handle Height | 2.972 in |
Hand Wheel Diameter | 140.0 mm |
Hand Wheel Diameter | 5.512 in |
Height Under Wheel | 19.0 mm |
Height Under Wheel | 0.748 in |
Hub Diameter | 36.0 mm |
Hub Diameter | 1.417 in |
Overall Height | 47.0 mm |
Overall Height | 1.85 in |
Number of Spokes | 0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue