Quantity | Unit price |
---|---|
1 + | £ 60.9216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Bore Diameter | 20.0 mm |
Bore Diameter | 0.787 in |
Handle Diameter | 25.0 mm |
Handle Diameter | 0.984 in |
Handle Height | 85.5 mm |
Handle Height | 3.366 in |
Hand Wheel Diameter | 200.0 mm |
Hand Wheel Diameter | 7.874 in |
Height Under Wheel | 24.0 mm |
Height Under Wheel | 0.945 in |
Hub Diameter | 42.0 mm |
Hub Diameter | 1.654 in |
Overall Height | 53.0 mm |
Overall Height | 2.087 in |
Number of Spokes | 0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue