Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1046 - £ 0.109 | 42250 In stock |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.072 - £ 0.0889 | 16392 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0549 - £ 0.0733 | 3000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0877 - £ 0.0912 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1879 - £ 0.232 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0302 - £ 0.0372 | Request the lead time here |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0457 - £ 0.0611 | 2798 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
0.165 in
4.2 mm
|
||
| £ 0.0468 - £ 0.0624 | 983 In stock |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0558 - £ 0.0743 | 1000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1476 - £ 0.1973 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0794 - £ 0.106 | 1000 In stock |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0832 - £ 0.1165 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1234 - £ 0.2737 | 16450 In stock |
#10
|
0.709 in
18.0 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0657 - £ 0.0878 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
| £ 0.0278 - £ 0.0648 | 1395 In stock |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1758 - £ 0.217 | Request the lead time here |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0626 - £ 0.0773 | 2500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0518 - £ 0.0648 | 2000 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0643 - £ 0.0794 | 1500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0432 - £ 0.0648 | 3500 In stock |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue