Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
1.6 mm
3.6 mm
£ 0.061 - £ 0.0753 Request the lead time here
#8;#10
7.9 mm
9.5 mm
3.6 mm
£ 0.0661 - £ 0.0816 Request the lead time here
#8;#10
1.6 mm
3.6 mm
£ 0.0866 - £ 0.107 Request the lead time here
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.1036 - £ 0.1559 Request the lead time here
#8;#10
0.8 mm
3.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
0.8 mm
3.6 mm
£ 0.0432 - £ 0.0648 3500 In stock
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.1046 - £ 0.109 Request the lead time here
4.2
1.5 mm
12.0 mm
4.0 mm
£ 0.0636 - £ 0.0848 Request the lead time here
#10
6.4 mm
14.3 mm
3.2 mm
£ 0.0837 - £ 0.1033 Request the lead time here
#6
18.3 mm
12.7 mm
3.8 mm
60SGN00013 £ 0.0939 - £ 0.0979 Request the lead time here
#8;#10
6.4 mm
12.7 mm
3.2 mm
£ 0.0518 - £ 0.1208 1000 In stock
#10
1.6 mm
14.4 mm
4.0 mm
£ 0.0637 - £ 0.0664 Request the lead time here
#10
0.9 mm
12.7 mm
4.1 mm
£ 0.0882 - £ 0.2054 Request the lead time here
7.9 mm
12.6 mm
4.3 mm
£ 0.0937 - £ 0.125 Request the lead time here
#12
3.3 mm
13.6 mm
3.2 mm
£ 0.1366 - £ 0.1686 Request the lead time here
5/16
4.8 mm
18.8 mm
2.8 mm
£ 0.1476 - £ 0.1973 Request the lead time here
5/16
1.6 mm
19.1 mm
3.4 mm
£ 0.0915 - £ 0.0953 Request the lead time here
9.5 mm
12.7 mm
4.0 mm
£ 0.0864 - £ 0.1153 Request the lead time here
#8;#10
17.6 mm
12.5 mm
2.8 mm
£ 0.0618 - £ 0.0763 2000 In stock
#8;#10
9.5 mm
9.5 mm
3.6 mm
  • of 3
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00006

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Overall Length
    15.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00004

Price Range
£ 0.0753 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    7.9 mm
  • Overall Length
    21.8 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00002

Price Range
£ 0.0816 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Overall Length
    15.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00001

Price Range
£ 0.107 - £ 0.0866

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    17.1 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00001

Price Range
£ 0.1559 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00005

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.4 x 7.1 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00010

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
3500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    14.3 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.0 mm 0.8 mm 4.0 mm 4.2 mm Nylon 6/6

162701500002

Price Range
£ 0.109 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    4.2
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #10 Nylon 6/6

60SGN01124

Price Range
£ 0.0848 - £ 0.0636

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.3 mm
  • Head Height
    6.4 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
Sheet Metal Nut 7.1 x 7.2 mm 0.8 mm 3.8 mm #6 Nylon 6/6

60SGN00073

Price Range
£ 0.1033 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Diameter
    12.7 mm
  • Head Height
    18.3 mm
  • Overall Length
    27.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.14 x 8.26 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

60SGN00013

Price Range
£ 0.0979 - £ 0.0939

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    6.4 mm
  • Overall Length
    13.5 mm
  • Colour
    Natural
Sheet Metal Nut 8.3 x 8.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

60SGN02400

Price Range
£ 0.1208 - £ 0.0518

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.4 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

60SGN01140

Price Range
£ 0.0664 - £ 0.0637

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    0.9 mm
  • Overall Length
    8.3 mm
Sheet Metal Nut 7.14 x 8.26 mm 1.6 mm 4.3 mm Nylon 6/6

60SGN02500

Price Range
£ 0.2054 - £ 0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Overall Length
    16.15 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #12 Nylon 6/6

60SGN01121

Price Range
£ 0.125 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Diameter
    13.6 mm
  • Head Height
    3.3 mm
  • Overall Length
    10.4 mm
  • Colour
    Natural
Sheet Metal Nut 10.8 x 10.9 mm 0.8 mm 2.8 mm 5/16 in Nylon 6/6

60SGN02200

Price Range
£ 0.1686 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    18.8 mm
  • Head Height
    4.8 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
Sheet Metal Nut 10.5 x 10.9 mm 0.8 mm 3.4 mm 5/16 in Nylon 6/6

60SGN02300

Price Range
£ 0.1973 - £ 0.1476

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
Sheet Metal Nut 6.99 x 7.34 mm 0.8 mm 4.0 mm Nylon 6/6

60SGN00038

Price Range
£ 0.0953 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.7 mm
  • Head Height
    9.5 mm
  • Overall Length
    17.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 7.14 x 7.26 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

60SGN00910

Price Range
£ 0.1153 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    17.6 mm
  • Overall Length
    24.7 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00005

Price Range
£ 0.0763 - £ 0.0618

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    9.5 mm
  • Overall Length
    23.4 mm
  • Colour
    Natural