Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.1566 - £ 2.6178 Request the lead time here
14.0 mm
M4
£ 1.5754 - £ 6.236 400 In stock
20.0 mm
M6
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
466346 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 8.5754 - £ 8.7455 Request the lead time here
54.0 mm
M10
PP
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 2.9482 - £ 3.0049 40 In stock
31.0 mm
M6
PP
£ 2.6647 - £ 2.7214 Request the lead time here
39.5 mm
M8
PP
1219133 £ 3.5152 - £ 3.5861 Request the lead time here
50.0 mm
M8
PP
1219091 £ 1.9321 - £ 1.975 Request the lead time here
32.0 mm
M10
Nylon Polymer
£ 7.2572 - £ 7.4131 Request the lead time here
44.0 mm
M8
PP
£ 3.5861 - £ 3.6711 Request the lead time here
50.0 mm
M8
PP
£ 5.8539 - £ 5.9815 Request the lead time here
70.0 mm
M12
PP
£ 6.8178 - £ 6.9595 Request the lead time here
44.0 mm
M6
PP
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M6
PP
£ 2.4521 - £ 2.5088 Request the lead time here
39.5 mm
M8
PP
£ 1.1297 - £ 1.1454 450 In stock
15.0 mm
M4
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M6
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
  • of 6
Knurled Knob 14.0 mm M4 Black

460585

Price Range
£ 2.6178 - £ 1.1566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M6 Black

460588

Price Range
£ 6.236 - £ 1.5754

Stock Levels
400 In stock
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Grip Knob 20.0 mm M8 Steel Black

1337507

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

466346

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Soft Touch Knob 54.0 mm M10 PP Black

1219102

Price Range
£ 8.7455 - £ 8.5754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

1219112

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    64.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 PP Black

1219116

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
40 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

1219124

Price Range
£ 2.7214 - £ 2.6647

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    56.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M8 PP Black

1219133

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 32.0 mm M10 Nylon Polymer Black

1219091

Price Range
£ 1.975 - £ 1.9321

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

1219098

Price Range
£ 7.4131 - £ 7.2572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 50.0 mm M8 PP Black

1219134

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 70.0 mm M12 PP Black

1219142

Price Range
£ 5.9815 - £ 5.8539

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Diameter
    70.0 mm
  • Overall Height
    92.0 mm
  • Colour
    Black
  • Knob Material
    PP
Soft Touch Knob 44.0 mm M6 PP Black

1219097

Price Range
£ 6.9595 - £ 6.8178

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M8 PP Black

1219107

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

1219111

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 PP Black

1219115

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

1219123

Price Range
£ 2.5088 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    42.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 15.0 mm M4 Black

KTSR-15M04M25

Price Range
£ 1.1454 - £ 1.1297

Stock Levels
450 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 22.0 mm M6 15.0 mm PA Black

466348

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm