Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
10260852 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 19.853 - £ 43.0229 1333 In stock
M8
Zinc Plated Steel
Male
12.0 mm
Steel
10159613 £ 0.7895 - £ 1.1002 750 In stock
15.0 mm
M4
£ 1.372 - £ 1.9082 6800 In stock
23.0 mm
M5
£ 1.2459 - £ 1.9587 2750 In stock
23.0 mm
M6
£ 2.2253 - £ 2.2484 2200 In stock
28.0 mm
M8
£ 1.7434 - £ 1.7717 8 In stock
16.0 mm
M4
Brass
Threaded Stud
16.0 mm
PA
£ 1.9083 - £ 1.9498 Request the lead time here
25.0 mm
M6
Brass
Threaded Stud
25.0 mm
PA
£ 2.3104 - £ 2.4096 86 In stock
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
£ 2.1828 - £ 2.2678 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
15.0 mm
PA
10159699 £ 1.0942 - £ 1.9507 7800 In stock
23.0 mm
M6
£ 2.282 - £ 4.7923 2800 In stock
23.0 mm
M6
£ 1.8568 - £ 1.8993 514 In stock
16.0 mm
M4
Brass
Threaded Stud
10.0 mm
PA
£ 1.1297 - £ 1.1454 3300 In stock
15.0 mm
M4
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 1.1311 - £ 1.8843 2550 In stock
23.0 mm
M5
£ 1.956 - £ 1.9985 280 In stock
25.0 mm
M6
Brass
Threaded Stud
16.0 mm
PA
£ 1.3734 - £ 2.1235 1450 In stock
23.0 mm
M6
£ 2.4521 - £ 5.1495 4400 In stock
28.0 mm
M8
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
10.0 mm
PA
  • of 6
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
1333 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 Black

10159613

Price Range
£ 1.1002 - £ 0.7895

Stock Levels
750 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M5 Black

10159668

Price Range
£ 1.9082 - £ 1.372

Stock Levels
6800 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
2750 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 28.0 mm M8 Black

10159750

Price Range
£ 2.2484 - £ 2.2253

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M4 16.0 mm PA Black

10364246

Price Range
£ 1.7717 - £ 1.7434

Stock Levels
8 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    29.0 mm
Knurled Knob 25.0 mm Threaded Stud M6 25.0 mm PA Black

10631874

Price Range
£ 1.9498 - £ 1.9083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    44.0 mm
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
86 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Handwheel M6 15.0 mm Steel PA

10333136

Price Range
£ 2.2678 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm M6 Black

10159699

Price Range
£ 1.9507 - £ 1.0942

Stock Levels
7800 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

10159736

Price Range
£ 4.7923 - £ 2.282

Stock Levels
2800 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M4 10.0 mm PA Black

10364239

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
514 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    23.0 mm
Knurled Knob 15.0 mm M4 Black

10159637

Price Range
£ 1.1454 - £ 1.1297

Stock Levels
3300 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 23.0 mm M5 Black

10159651

Price Range
£ 1.8843 - £ 1.1311

Stock Levels
2550 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M6 16.0 mm PA Black

10364291

Price Range
£ 1.9985 - £ 1.956

Stock Levels
280 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    35.0 mm
Knurled Knob 23.0 mm M6 Black

10159712

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159767

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
4400 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob Stud M5 10.0 mm PA Black

10364260

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    26.0 mm