10333143
105062069901
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.4096 |
| 250 - 999 | £ 2.3529 |
| 1000 + | £ 2.3104 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Knob Diameter | 30.0 mm |
| Knob Diameter | 1.181 in |
| Stem Height | 4.0 mm |
| Stem Height | 0.157 in |
| Colour | Black |
| Thread Material | Brass |
| Mount Type | Threaded Stud |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue