Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10260852 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Zinc Plated Steel
|
Threaded Stud
|
0.335 in
8.5 mm
|
PA
|
|
| £ 19.853 - £ 43.0229 | 1333 In stock |
|
M8
|
Zinc Plated Steel
|
Male
|
0.472 in
12.0 mm
|
Steel
|
||
| 10159613 | £ 0.7895 - £ 1.1002 | 750 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 1.372 - £ 1.9082 | 6800 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.2459 - £ 1.9587 | 2750 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.2253 - £ 2.2484 | 2200 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 1.7434 - £ 1.7717 | 8 In stock |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 1.9083 - £ 1.9498 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 2.3104 - £ 2.4096 | 86 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.1828 - £ 2.2678 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| 10159699 | £ 1.0942 - £ 1.9507 | 7750 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
|
| £ 2.282 - £ 4.7923 | 2800 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 1.8568 - £ 1.8993 | 514 In stock |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| £ 1.1297 - £ 1.1454 | 3300 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
||
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| £ 1.1311 - £ 1.8843 | 2550 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.956 - £ 1.9985 | 280 In stock |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 1.3734 - £ 2.1235 | 1450 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.4521 - £ 5.1495 | 4400 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue