Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Plain Blind Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
| £ 1.5754 - £ 6.236 | 1350 In stock |
0.787 in
20.0 mm
|
M6
|
|
|
|
|
||
| £ 19.853 - £ 43.0229 | 1333 In stock |
|
M8
|
Zinc Plated Steel
|
Male
|
0.472 in
12.0 mm
|
Steel
|
||
| £ 3.3734 - £ 3.4443 | 540 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.36 - £ 2.1155 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| 10188828 | £ 1.1594 - £ 1.8035 | 17 In stock |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
|
| £ 1.8851 - £ 1.8851 | 22 In stock |
1.26 in
32.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 8.0793 - £ 8.2494 | 20 In stock |
2.126 in
54.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 1.5591 - £ 1.5875 | 57 In stock |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 2.3728 - £ 2.6226 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 2.3104 - £ 2.4096 | 86 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 3.0758 - £ 3.1467 | 599 In stock |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 1.5591 - £ 1.5875 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 1.2459 - £ 1.9587 | 2750 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.2253 - £ 2.2484 | 2200 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 1.7434 - £ 1.7717 | 8 In stock |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 1.9083 - £ 1.9498 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| £ 1.1311 - £ 1.8843 | 2550 In stock |
0.906 in
23.0 mm
|
M5