Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 35.1487 - £ 35.1487 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Through
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 24.4349 - £ 24.4349 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Blind Bore
|
0.709 in
18.0 mm
|
Stainless Steel
|
||
| £ 35.1487 - £ 35.1487 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 48.4268 - £ 48.4268 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.575 in
40.0 mm
|
Stainless Steel
|
||
| £ 21.4275 - £ 21.4275 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.63 in
16.0 mm
|
Stainless Steel
|
||
| £ 22.0049 - £ 22.0049 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 24.4349 - £ 24.4349 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
||
| £ 16.8896 - £ 16.8896 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Threaded Through Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
||
| £ 16.8896 - £ 16.8896 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Plain Blind Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
||
| £ 32.4501 - £ 32.4501 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
||
| £ 16.7956 - £ 16.7956 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
||
| £ 25.0122 - £ 25.0122 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
||
| £ 33.8598 - £ 33.8598 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Blind Bore
|
0.866 in
22.0 mm
|
Stainless Steel
|
||
| £ 44.2111 - £ 44.2111 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
||
| £ 25.0122 - £ 25.0122 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
||
| £ 30.7048 - £ 30.7048 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| KTSR-15M04M10 | £ 0.7895 - £ 1.1002 | 1499 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 2.8065 - £ 2.8632 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 3.3734 - £ 3.4443 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 3.5719 - £ 3.6569 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue